Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

EU2B0510WFL558035

  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80, 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or spun aluminum reflectors
  • Compatible with WaveLinx and LumaWatt Pro connected lighting systems
  • Available with 15°, 25°, 40° and 55° distributions
  • Easy disconnect for LED engine replacement and installation
EU2B0510WFL558035

EU2B0510WFL558035

Resources

Specifications

Product Description

Brand Name Portfolio
Family LD2B LED 2" Round Recessed Downlight
Description 4-inch LED Module 500 or 1000 Lumen, 80CRI, 3500 CCT, 55 degree Wide Flood Optic
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083789023
Amperage Rating N/A
Aperture 2 Inch
Color Temperature Max 3500K
Mounting Recessed
Voltage Rating 120 / 277V
Wattage 7.4/11W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?