- 6" Reflector, Square Anodized Aluminum, White painted self flanged, Graphite Haze.
Portfolio
6LBSQ2GPH
Specifications
Product Description
Brand Name | Portfolio |
Family | LDSQ6C 6” General Illumination Square Downlight |
Description | 6" Reflector, Square Anodized Aluminum, White painted self flanged, Graphite Haze. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083290246 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.93 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |