- New construction for standard plenum height, ENERGY STAR qualified
- Excellent light control and low aperture brightness
- Lumens: 1,000-7,500, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Round spun aluminum, die-cast, or non-conductive reflectors
- Spun aluminum reflectors in narrow, medium and wide beams
- Open or rotatable lensed wall wash
- WaveLinx and DLVP connected lighting systems compatibility
- Optional snap in or remote driver
- Plaster lathing ring accessory offered for flush reflector transition
Portfolio
LD4C30D010
Specifications
Product Description
Brand Name | Portfolio |
Family | LD4C 4” General Illumination Round downlight and Wall Wash |
Description | LED Downlight 4-inch Nominal Aperture, 3000 lumens, 0-10V Dimming, 1% to 100%, 120V-277V up to 7000 lumens |
Product Details
Lamp Type | LED |
UPC | 080083213023 |
Amperage Rating | 3000 |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |