Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LDA6A LED 6" Adjustable/Slope Downlight

  • Adjustable accent/slope or lensed wall wash (flat or sloped ceilings)
  • Excellent light control and low aperture brightness
  • Lockable 365° rotation and 45° tilt holds any aiming position
  • Round spun aluminum reflectors, Holds 2 lens media
  • 4 color temperatures: 2700K, 3000K, 3500K and 4000K CCT
  • CRI: 80 or 90, D2W™ option from 3000K to 1850K
  • Angle cut, lensed wall wash, lensed and flat cut downlight reflectors
  • Lumens: 1,000-7,500, Field-interchangeable optics: 15°, 25°or 55°
  • WaveLinx connected lighting systems compatibility
  • ENERGY STAR® qualified, 5-year warranty
LDA6A LED 6" Adjustable/Slope Downlight

LDA6A LED 6" Adjustable/Slope Downlight

Unmatched flexibility and performance

Designed for new construction or retrofit from below the ceiling, the 6" adjustable accent downlight features field-interchangeable optics, offering the ultimate in flexibility to satisfy specific application needs. The unique adjustable design allows the luminaire to be installed in sloped ceilings in additional to traditional flat ceilings. The lockable 365° rotation and the tool-less 45° tilt with the center beam optics provides full output without flashback.

High-performing optical system

High-performing optical system

Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.

D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Numerous color temperature choices

Numerous color temperature choices

This comprehensive line offers a choice of multiple color temperatures from 2700K to 4000K in 80, 90 and 97 CRI to satisfy specific application needs.

Resources

IES and LM79 Files

(29)

Brochures

(1)
5 MB

Installation Instructions

(1)

Product Selection Guides

(2)

Revit Files

(1)
531 KB

Sell Sheets

(1)

Technical Information

(2)

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (5)

Looking to customize your product?

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
6LA1LI
Lamp Type
LED
Mounting
Recessed
Voltage rating
N/A
Wattage
N/A
Catalog number
LARH20SP
Lamp Type
Accessory
Mounting
Accessory
Voltage rating
N/A
Wattage
N/A
Catalog number
LARH30NF
Lamp Type
Accessory
Mounting
Accessory
Voltage rating
N/A
Wattage
N/A
Catalog number
LARH40FL
Lamp Type
Accessory
Mounting
Accessory
Voltage rating
N/A
Wattage
N/A
Catalog number
LARL20NF
Lamp Type
Accessory
Mounting
Accessory
Voltage rating
N/A
Wattage
N/A

Want to purchase this product?

Interested in email updates?

Need more information?