- Adjustable accent/slope or lensed wall wash (flat or sloped ceilings)
- Excellent light control and low aperture brightness
- Lockable 365° rotation and 45° tilt holds any aiming position
- Round spun aluminum reflectors, Holds 2 lens media
- 4 color temperatures: 2700K, 3000K, 3500K and 4000K CCT
- CRI: 80 or 90
- Angle cut, lensed wall wash, lensed and flat cut downlight reflectors
- Lumens: 900-2,800, Field-interchangeable optics: 15°, 25°or 55°
- WaveLinx connected lighting systems compatibility
- ENERGY STAR® qualified, 5-year warranty
Portfolio
LDA4A LED 4-1/2" Adjustable/Slope Downlight
Unmatched flexibility and performance
Designed for new construction or retrofit from below the ceiling, the 4-1/2" adjustable accent downlight features field-interchangeable optics, offering the ultimate in flexibility to satisfy specific application needs. The unique adjustable design allows the luminaire to be installed in sloped ceilings in additional to traditional flat ceilings. The lockable 365° rotation and the tool-less 45° tilt with the center beam optics provides full output without flashback.
Ideal for these spaces:
High-performing optical system
Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.
D2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.
Numerous color temperature choices
This comprehensive line offers a choice of multiple color temperatures from 2700K to 4000K in 80, 90 and 97 CRI to satisfy specific application needs.