- Patented WaveStream™ optical technology
- Distributions: medium and wide beams
- Mounting: ceiling, wall, stem or aircraft cable
- Spun aluminum housing, Spun aluminum reflectors
- 4 color temperatures: 2700K, 3000K, 3500K and 4000K CCT, CRI: 80 or 90
- Decorative one piece die-cast aluminum housing, Spun aluminum top
- Lumens: 4,500-9,000, Up to 100 lm/W
- Colors: Matte Black, White, Bronze and Silver paint finishes
- Standard dual dimming 0-10V/trailing edge driver
- 5-year warranty
Portfolio
LSM/LSWM LED High Lumen Surface-Mount Luminaire
Performance and visual comfort with an artistic design
Designed for use in architectural and commercial applications with limited plenum height, the patented WaveStream optical technology provides uniform, glare-free illumination along with high efficacy, providing the perfect solution for high ceiling applications.
Ideal for these spaces:
Patented WaveStream LED technology
The groundbreaking technology transforms the LED point source into a highly efficient and elegant luminous plane that delivers unparalleled design freedom; maximum energy efficiency; and unrivaled optical and brightness control. A patented optical coupling process dramatically improves luminaire efficiency and laser-precise, patented AccuAim™ optics provide unparalleled brightness control and optimal distributions tailored to each fixture and application.
Learn MoreNumerous color temperature choices
This comprehensive line offers a choice of multiple color temperatures from 2700K to 4000K in 80, 90 and 97 CRI to satisfy specific application needs.