Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 25, 2021

Replace with LDS6C 6” Shallow General Illumination Round Downlight

Portfolio

CD6S213, CD6S218, CD6S226

  • High efficacy and efficiency, horizontal compact fluorescent downlight
  • Designed for shallow plenum
  • Quick ballast disconnect
  • Rotary lock socket
  • Die-cast aluminum socket cap for optimal thermal control
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Low iridescent reflector finish
  • Thermally protected 120-277V electronic ballast
CD6S213, CD6S218, CD6S226

CD6S213, CD6S218, CD6S226

Overview

Shallow plenum, high efficiency 6 inch recessed horizontal downlight designed for use with two 13, 18 or 26W DTT lamps, thermally optimized for longer lamp life and maximum lumen output. Low iridescent reflectors are interchangeable within the same housing, providing unparalleled performance and are available in wide beam and lensed reflectors.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?