- High efficacy and efficiency horizontal compact fluorescent downlight
- Quick ballast disconnect
- Rotary lock socket
- Die-cast aluminum socket cap for optimal thermal control
- 1-1/2" die-cast aluminum collar accommodates various ceiling materials
- J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
- Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
- Low iridescent reflector finish
- Thermally protected 120-277V electronic ballast
Portfolio
CD6113, CD6118, CD6126, CD6142
Overview
High efficiency 6 inch recessed horizontal downlight designed for use with one 13, 18W or 26/32/42W Compact Fluorescent 4-pin lamp, thermally optimized for longer lamp life and maximum lumen output. Low iridescent reflectors are interchangeable within the same housing, providing unparalleled performance and are available in wide beam, lensed reflectors and open wall wash trims.