- Lockable 35° tilt and 365° rotation
- Top lamp accessible
- J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
- 1-1/2" die-cast aluminum collar accommodates various ceiling materials
- Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
- Torsion springs pull trim tight to the ceiling
- Thermally-protected
- Low iridescent reflector finish
Portfolio
HA6
Overview
6 inch aperture adjustable accent fixture for PAR LED lamps. Lockable 360° rotation and 45° tilt with center beam optics provides full output without flash back. 20° truncated cone allows full range and flexibility of aiming.