- Lockable 35° tilt and 358° rotation
- Designed and for low wattage LED lamps
- J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
- 1" deep collar
- Torsion springs pull trim tight to the ceiling
- Thermally-protected
- Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
Portfolio
H7443T
Overview
4-1/2 inch adjustable accent fixture for PAR30, PAR20 and PAR16 lamps. Optics allow the lamp axis to pivot through the center of the aperture at the ceiling line, allowing maximum light output with no flashback. 20° truncated cone allows full range and flexibility of aiming.