- Downlight, up/down, wall wash, adjustable
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 90, 97 or 98, D2W™ option from 3000K to 1850K
- Lumens: 1,000-4,000, W2N Tunable White 2700K-6500K or 2000K-5000K
- Colors: Matte Black, White, Bronze and Silver paint finishes
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
- Integral or remote driver options
- Available: Ceiling, wall, stem, yoke, aircraft cable, LuxWire power over cable
- Extruded aluminum housing, Die-cast or spun aluminum reflectors
Portfolio
LE*WM4C 4" Wall Mount General Illumination Downlight, Up/Down, Wall Wash & Adjustable
Accent architectural spaces
Designed to complement any space, the 4" shallow wall mount cylinder, round and square downlight, wall wash or adjustable with two stage reflector system produces a smooth distribution with excellent light control and low aperture brightness. Also available as stem mount, ceiling mount, or suspended with aircraft cable or power over cable providing a cohesive and unified design aesthetic. The cylinders are available in multiple lumen packages, color temperatures and a variety of finishes. Standard 0-10V driver dims to 1% with a multitude of optional integral and remote drivers available.
Ideal for these spaces:
High-performing optical system
Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More