- 250-9500 lumens; Offered in 90 and 97 CRI; ENERGY STAR® qualified
- Interchangeable optics in 5° increments from 10°-70°; Optional media holder accepts two lens media
- Optional snap in driver for ease of replacement
- Standard 0-10V driver dims to 1%
- 2400K, 2700K, 3000K, 3500K, 4000K, 5000K; D2W™ option from 3000K to 1850K
- Available W2N tunable white CCT range 2700K to 6500K or 2000K to 5000K
- Options to meet Buy American and other domestic preference requirements
Portfolio
LD4D15D010
Specifications
Product Description
Brand Name | Portfolio |
Family | LD4D 4” Precision High Center Beam Round Downlight |
Description | LED Downlight 4-inch Nominal Aperture, 1500 lumens, no optic, 0-10V Dimming, 1% to 100%, 120V-277V |
Product Details
Lamp Type | LED |
UPC | 080083291083 |
Amperage Rating | 0.057A at 277V |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 15.4W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |