- Interchangeable precise optics in 5° increments from 10°-70°
- New construction for standard plenum height, ENERGY STAR® qualified
- Lumens: 250-9500, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Round spun aluminum with 45° cutoff or shallow die-cast reflector
- Optional snap in or remote driver
- Plaster lathing ring accessory offered for flush reflector transition
Portfolio
LD4D 4” Precision High Center Beam Round Downlight
Overview
The 4" new construction round recessed downlight, with Interchangeable precise optics in 5° increments from 10°-70° producing smooth distribution with excellent light control and low aperture brightness. The luminaires are available with 45° cutoff or shallow reflectors with lumen output of 9500. A standard 0-10V driver dims to 1% and a multitude of optional drivers available.
Precision optical system
Precision silicone optics provide smooth high center beam intensity with a tight field angle and are field interchangeable providing the ultimate design flexibility. Beam options in 5° increments from 10° - 70 for designs where precision and versatility are important.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.