Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

6" Shallow Cylinder LERS6D/LESQS6D Precision High Center Beam Round and Square Downlight

  • Interchangeable precise optics in 5° increments from 10°-70°
  • Ceiling, wall, stem, aircraft cable, LuxWire power over cable
  • Extruded aluminum housing, Die-cast or spun aluminum reflectors
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 90, 97 or 98, D2W™ option from 3000K to 1850K
  • Colors: Matte Black, White, Bronze and Silver paint finishes
  • Standard 0-10V dimming down to 1%
  • Remote driver
  • Down, up/down and adjustable yoke
6" Shallow Cylinder LERS6D/LESQS6D Precision High Center Beam Round and Square Downlight

6" Shallow Cylinder LERS6D/LESQS6D Precision High Center Beam Round and Square Downlight

Overview

Designed to complement any space, the 6" LED round and square shallow downlight cylinders can be wall, ceiling, pendant-mount or hung by aircraft cable. Interchangeable precise optics in 5° increments from 10°-70° produce a smooth distribution with excellent light control and low aperture brightness. Remote standard 0-10V driver dims to 1% with a multitude of optional drivers available.

Precision optical system

Precision optical system

Precision silicone optics provide smooth high center beam intensity with a tight field angle and are field interchangeable providing the ultimate design flexibility. Beam options in 5° increments from 10° - 70 for designs where precision and versatility are important.

VividTune fine-tuning of light

VividTune fine-tuning of light

Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.

Learn More
D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?