- Distributions: 20°, 35° and 50°
- Mounting: ceiling or cord
- Extruded housing
- 4 color temperatures: 2700K, 3000K, 3500K, and 4000K CCT
- 90 CRI
- Lumens: 800
- Colors: Matte Black, Matte White, Bronze and Silver paint finishes
- Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
- 5-year warranty
Portfolio
LSR1B, LSSQ1B
Small size, powerful performance
Designed to discretely compliment any space, the 1"" LED round and square cylinders are offered in ceiling or cord mount. Optical system provides superior light control and low aperture brightness with choice of 20°, 35° and 50° distributions. The cylinders are available in multiple color temperatures and a variety of finishes. Standard 0-10V driver dims to 1%. The 1-inch cylinder is ideal for replacing existing incandescent cylinders with energy-saving LED.