- Distributions: 10° - 70°
- Optic holds 2 lens media
Specifications
Product Description
Brand Name | Portfolio |
Family | LDA3B LED 3 1/2 Inch Adjustable, Slope and Downlight |
Description | New construction 3-inch adjustable1000 Lumens90 CRI ,3500K ,0-10V 1% Dimming, 120-277V |
Product Details
Lamp Type | LED |
UPC | 080083190638 |
Amperage Rating | 0..04A at 277V |
Aperture | 3 Inch |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 11W |
Product Weight | 10.0 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |