- New Construction Downlight, adjustable or wall wash
Specifications
Product Description
Brand Name | Portfolio |
Family | LD1M/LA1M LED 1" Multi-cell |
Description | Adjustable Multi cell1,2, or 5 Cell200 Lumens ,120V ,0-10V or Line Voltage Dimming, 1% to 100%,120V-277V |
Product Details
Lamp Type | LED |
UPC | 080083190874 |
Amperage Rating | 0.048A |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 12.5W |
Product Weight | 13.1 |
Case Quantity | 1 |
Pallet Quantity | 108 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |