- New construction or retrofit from below, Downlight or lensed wall wash
- Excellent light control and low aperture brightness
- Installs in shallow or standard plenums, ENERGY STAR® qualified
- Round or square die-cast or spun aluminum reflectors
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
- W2N Tunable White 2700K-6500K or 2000K-5000K
- Lumens: 500-2,000, Distributions: 15°, 25°, 40° or 55°
- WaveLinx and DLVP connected lighting systems compatibility
- 5-year warranty
Portfolio
LD2B LED 2" Square Recessed Downlight
Small size, powerful performance
The specification-grade, small aperture product family combines energy efficiency with superior cutoff, optical performance and control for architectural applications. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.
Ideal for these spaces:
High-performing optical system
Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.
VividTune fine-tuning of light
Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.
Learn MoreD2W™ Dim-to-warm solution
Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.