Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LERS4C20D010MB

  • Ceiling, wall, stem, aircraft cable, LuxWire power over cable
  • Shallow
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 90 or 97
  • Lumens: 2000
  • Matte Black
  • Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
  • 5-year warranty
LERS4C20D010MB

LERS4C20D010MB

Resources

Specifications

Product Description

Brand Name Portfolio
Family 4" Shallow Cylinder LERS4C/LESQS4C General Illumination Round and Square LED
Description 4-inch shallow round surface ceiling mount, 2000 lumens, 0-10V Dimming, 1% to 100%, 120V-277V, Matte Black
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083226115
Amperage Rating 0.08A at 277V
Aperture 4 Inch
Color Temperature Max 5000K
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 22.63 W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?