Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

NeoRay

Converge

  • Wavestream™ optics provide ideal direct and indirect distribution
  • LuxWire™ powered aircraft cable suspension system
  • Proprietary light mixing chamber provides industry leading uniformity
  • Available in 4ft and 8ft individual fixtures plus continuous runs
  • 3000K, 3500K, and 4000K CCTs available
  • 0-10V dimming standard, DALI dimming available
Converge

Converge

Minimalist Design. Maximum Effect.

Meet the new standard in ambient lighting. The Converge series by Neo-Ray pairs clean, minimalist design with the most advanced optical distribution and control on the market. With no traditional, unsightly power cords, the luminaire is elegantly suspended and safely powered through the aircraft cables.

Curved Wavestream® LED Technology

Curved Wavestream® LED Technology

Our proprietary light mixing chamber and optical coupling work to maximize the amount of light injected into the panels, while ensuring uniform color and light distribution.

Advanced LuxWire™ Technology

Advanced LuxWire™ Technology

Low-voltage power is elegantly delivered to the suspended luminaire via aircraft cables. Drivers and bulky power cords are tucked above the ceiling, allowing the luminaire to float beautifully in space without large and unsightly cables.

Take Design Flexibility to a New Plane

Take Design Flexibility to a New Plane

Converge’s ideal uplight distribution provides unmatched ceiling uniformity, allowing lighting designers to increase row spacing regardless of suspension length. This drives down the total installed cost of lighting, while reducing the overall watts per square feet. All aspects of the wing-shaped design, from the angle to the bend radius, were uniquely designed with one goal in mind – maximizing both visual comfort and energy efficiency.

Resources

Find product variations

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?