- Asymmetric light distribution in a recessed luminaire
- Precise, optical reflector design provides wall illumination up to 10'
- Excellent photometrics and high efficiency
- Smooth wall-wash free of striations and shadows
- Fixtures provided in 3', 4' and 5' lengths
- Standard 0-10V continuous dimming driver
- 120-277 voltage electronic driver certified to UL and CUL standards
- Available in three CCT options: 3000K, 3500K and 4000K
NeoRay
Wall Wash Straight & Narrow 23XR
Overview
Wall wash 23XR LED completes the Straight & Narrow family. Its precise optical reflector design provides wall illumination up to 10' in height with smooth gradation from top to bottom of the wall. It is perfect for classrooms, conference rooms, corridor walls, arcades and galleries. With excellent photometrics and high efficiency, 23XR LED generates smooth wall wash free of striations and shadows. Runs are provided to the nearest foot and the light source is hidden from most viewing angles.