- Product Obsolete – Please use Define Gen 2 for new specifications
- Specifiable to the nearest 1'
- Multiple lensing options: flush satin, drop, regressed and asymmetric
- Multiple lumen packages
- 0-10V dimming standard
- DALI dimming available
- 2700K, 3000K, 3500K, 4000K and 5000K correlated color temperatures
- Typical 85+ CRI
- 90 CRI options available
- Integral Wavelinx, Lumawatt Pro and stand-alone sensors available
- Customizable in-wall, in-ceiling and wall-to-ceiling corners available
- DLC listed configurations available
NeoRay
Legacy Define Wall Mount
Illuminating Lines. Modern Simplicity.
The Define series is the ultimate in minimalist simplicity, providing clean, uniform lines of illumination in any architectural environment. With advanced linear LED technology, the Define series delivers industry-leading efficacy and is completely customizable with options including aperture, continuous runs and no limitation on length. Robust construction and adaptable, modular components make installation simple and ensure straight runs.