- 2ft, 3ft, 4ft one-piece luminaires for simple ordering and installation
- 2in common aperture across the family
- Clean ceiling and simplified install with less suspension points
- Solid aluminum collector option available
NeoRay
Define Geo
Illuminating Shapes. Modern Simplicity.
Introduce shapes into your space with the Define Geo family, single piece luminaire available in 2ft, 3ft, and 4ft sizes. The Define series by NeoRay is the ultimate in minimalist simplicity, providing clean, uniform lines of illumination in virtually any architectural environment.
Join the Family
Introducing a full family of standard shapes that are easy to order and install. In addition to the Define Geo Ring, other shapes include: triangles, squares, Xs, pentagons, and hexagons. Simple, modular design.
Match and Mix
Easily design a space with a mixture of shapes available in matching light outputs and footprint sizes in the entire Define Geo family.
Single Piece Product
Skillfully crafted single piece housings welded to completely eliminate light leak. All shapes available in footprint sizes of 2ft, 3ft, and 4ft.