- Accessory to Define
- Compatible with 2in, 3in, 4in Define
- Compact 4in Diameter
- Adjustable Connection Points
- Single Mounting Cable
- Line Voltage Power Drop
- Snap-In Hub Cap with Sensor Mount Option
NeoRay
Define Pivot Hub
Break the mold. Reinvent ordinary.
The Define Pivot Hub can support significant weight allowing for optimum clean ceiling design without the bulk of extra support systems through the use of a single mounting cable and single line voltage power drop.
Enable Creative Layouts
Unlock Design flexibility with complete adjustability of intersecting angles. Account for long distance tolerances by having adjustable connection points.
Strength & Beauty
The Define Pivot Hub can support significant weight allowing for optimum clean ceiling design without the bulk of extra support systems through the use of a single mounting cable and single line voltage power drop.
Simple Installation
It's as easy as hang, hook, and lock. No need to install on the ground and carefully lift. Safely mount load and adjust before locking position.