- Single Luminaire Installation for Patient Bed Application
- Flexible Solution with Symmetric Integrated Adjustable Downlights
- 4, 6, and 8 Downlight Configurations with Premium Hex Louver Option
- 4ft and 6ft Luminaire Lengths that Fit in a 6in Grid
- 5in Aperture with 1in Regressed Lens of Ambient Section
- Wipedown Lens and Antimicrobial Finish Option
NeoRay
Define Patient
More Hospitality. Less Hospital.
The Define Patient from NeoRay brings a hospitality feel to the hospital space. Utilizing a theatrical lighting approach, the Define Patient encompasses a symmetric design providing superb illumination in critical areas while reducing shadows during examination.
Enhanced Experience
Using a theatrical lighting approach, the Define Patient encompasses a symmetric design of adjustable downlights, providing superb illumination in critical areas and reducing shadows during examination.
Single Luminaire Solution
A practical and functional lighting solution, the Define Patient enhances the patient experience. The perpendicular solution avoids patient bed infrastructure – like lift booms or other equipment – while simplifying installation.
Clean and Tailored
The Define Patient from NeoRay is not only a flexible and elegant lighting solution but also easy to clean and maintain. A bottom access design, along with wipe down and isolation room features, makes it easy to disinfect between patients.