Distinguished Architectural Linear Solutions
Tailored contemporary solutions built to suit the dynamic nature of inspired architecture.
Featured NeoRay linear lighting


Define Series
The Define series delivers industry-leading efficacy and is completely customizable. Robust construction and adaptable, modular components make installation simple while skillfully welded end caps ensure light leak is eliminated.








Define Series: Suspended
NeoRay Suspended Direct, Direct/Indirect & Indirect Lighting Slot Series in 2”, 3”, 4”, and 5” housing sizes.




Converge™
Converge pairs clean, minimalist design with the most advanced optical distribution and control on the market.


Define Series: Surface Mount
NeoRay Surface Mount Direct LED Slot Series in 2”, 3”, 4”, and 5” housing sizes.


Define Series: Perimeter Recessed
Perimeter recessed Slot Lighting in 2”, 3”, 4”, and 5” housing sizes.


Define Series: Wall Mount
NeoRay Wall Mount Direct, Direct/Indirect & Indirect Lighting Slot Series in 2”, 3”, 4”, and 5” housing sizes.


Define Series: Acoustic
Quietly introduce texture with 2in and 4in apertures and 3 baffle heights.


NeoRay Define Pivot Hub
Pivotal creative freedom enables unique shapes, branches, articulated configurations, and patterns.



Let your lighting do more!
Mix and match your favorite lighting fixtures to create uniquely lit spaces with the benefits of connected lighting controls. Select NeoRay products with an integrated sensor are compatible with WaveLinx PRO and WaveLinx LITE.
Choosing the right product can be tricky, we’re here to help

NeoRay Product Selection Guide
A simple yet powerful tool to assist you and your teams with NeoRay product comparison and selection based on features, performance, and relative value.
Our market and application solutions
NeoRay offers a unique array of high performance LED luminaires perfectly suited for today’s architectural interior environments.