- Recessed slot family in 2", 3", 4" and 5" housing sizes
- Specifiable to the nearest inch
- Multiple lensing options: flush satin, drop, regressed and asymmetric
- Multiple lumen packages
- 0-10V dimming standard, DALI dimming available
- 2700K, 3000K, 3500K, 4000K and 5000K correlated color temperatures
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Integral WaveLinx and stand-alone sensors available
- Customizable in-wall, in-ceiling and wall-to-ceiling corners available
- DLC listed configurations available
NeoRay
Define Series: Recessed
Illuminating Lines. Modern Simplicity.
The Define series by NeoRay is the ultimate in minimalist simplicity, providing clean, uniform lines of illumination in virtually any architectural environment. Besides delivering outstanding efficacy, it offers unmatched design flexibility with a variety of profile widths and mounting options available.
Ideal for these spaces:
Define Series
The Define series delivers industry-leading efficacy and is completely customizable. Robust construction and adaptable, modular components make installation simple while skillfully welded end caps ensure light leak is eliminated.
Explore DefineLensing Options for Any Space
Choose from satin flush, regressed, satin drop, satin raised and asymmetric lensing options to create the ideal look.
VividTune Tunable White
The ability to control color temperature and intensity separately using simple controls is the next evolution of LED lighting. Achieve high-quality light in a broad range of continuously variable color temperatures and intensities. With VividTune technology, you can adjust the ambient light warmer or cooler to influence mood, support the task at hand, or create a dramatic ambience.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More