- Flush Rounded Luminaire with Soft Design Features
- Compact 4" Diameter with Flush Top and Bottom
- Direct Output up to 1250 Lm/ft and Indirect Output up to 1,500 Lm/ft
- Flush Lens for Direct Illumination
- Discreet glare reducing louvered baffle options in black or white
- Available with direct and indirect batwing optics
- Replaceable Decorative End Cap Plates
- Available in custom colors
NeoRay
Omni
Overview
Omni from Neo-Ray is where form meets function with delightful results. Omni is attractive, contemporary lighting designed with eye comfort in mind. Perfect for the hospitality industry, bars, and restaurants. Discreet baffled technology is available to provide ultra-low UGR values to go along with Omni's unique aesthetic.
Designed to Soothe and Delight
Direct-indirect light distribution is built into every fixture. The black or white louvered baffles use an engineered optical system that reduces light glare while providing efficient lighting where needed. The result is superior visual comfort with ultra-low UGR values.
Installation Versatility
Get peace of mind with the use of Neo-Ray's wiring and simple yet robust joining features for surface mount and suspended mounting types. Create a cohesive lighting plan including continuous runs or single unit fixtures.
Design Freedom
Enhance your space with custom colors, decorative end caps, optical options, and various mounting types. Neo-ray Omni will help you complement any space with its customizable options.