- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Rated at 20 amperes with full-size ground wire
- Copper conductors with THHN insulation rated at 90°C
- 6" pre-stripped FF leads are 18AWG TFN while PF leads are 12AWG TFN
- Valox 365 constructed contact housing
- Contact housings approved for environmental air plenums
- Powers fixture as it allows circuit to feed through to next luminaire
- Positive self-grounding locking clip fits into any 1/2" KO on fixture
MWS
27FF12/3G
Specifications
Product Description
Brand Name | MWS |
Family | FF Fixture Fitting, PF Power Fitting |
Description | 277V, Fixture Fitting, #12 wires passing through, (3) #18 awg wires plus ground down to fixture. |
Product Details
Lamp Type | N/A |
UPC | 622697396909 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 277V |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |