- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Rated at 20 amperes with full-size ground wire
- THHN insulated conductors rated at 90°C, 18AWG solid TFN fixture leads
- Galvanized steel exterior with integral keying for voltage
- Valox 365 constructed contact housing
- Contact housings approved for environmental air plenums
- Positive self-grounding locking clip fits into any 1/2" KO on fixture
- Double-blade contact ensures proper mating of electrical components
MWS
FC Fixture Cable
Overview
The MWS Fitting Cable (FC) continues power from the Starter or switch drop to the first lighting fixture and between lighting fixtures. The line side connector snaps into any 1/2" knockout and has 6" #18 leads to connect to fixture wiring. MWS Fixture Cables may have length added with an Extender Cable. All unused outlets require a MWS dust cover.