Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MWS

DC Drop Cable

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Copper conductors with THHN insulation rated at 90°C
  • Galvanized steel exterior with integral keying for voltage
  • Valox 365 constructed contact housing
  • Contact housings approved for environmental air plenums
  • Cable end supplied with 1/2" connector and 6" pre-stripped leads
DC Drop Cable

DC Drop Cable

Overview

Supplies power to out-of-system units that are wall-mounted or ceiling-mounted. MWS Drop cables may be plugged into the last component, Splitter (SP) or Circuit T (CT) anywhere within the system.

Resources

Stock Catalog Number (4)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?