A system that offers the fastest and most effective way to wire lighting fixtures
Reduce labor time by up to 75%
Cooper Lighting's Modular Wiring System (MWS) lowers total job cost vs. traditional wiring methods in new construction and renovation projects. MWS is simple, cost-effective, and can be installed in minutes. Components arrive at the job site completely assembled and ready to be snapped together to form a branch circuit system.
No bending, cutting, or assembly is needed.

Faster Projects
Reduce construction cycle time with less labor and faster installation.

Flexible & Sustainable
Easily configure the system for future additions and renovations.

Maximum Savings
Saves an average of 50% off labor and project expenses.
Modular Wiring Systems customer applications
Seamlessly works with recessed, pendant, surface, and downlight LED and LFL luminaries in multiple applications.
Lowest total job cost vs. traditional wiring methods
Branch circuit wiring for lighting fixtures and convenience power can be installed in minutes instead of hours!




MWS Components

System Starter
Starter Fitting is the starting point for the MWS system. The Fitting is installed in a standard 1/2" knockout of an electrical junction box, duct or panel.

Commercial Components
Fixture cables and fixture fittings enable power to the lighting fixture and between lighting fixtures.

Extender and Splitter
The Extender Cable continues the circuit between MWS components and interfaces with lighting fixtures, switches, sensors and convenience power outlets.

Industrial Components
Cords and circuits designed for industrial lighting fixtures.

Switch Drops
The Switch Drop introduces local switching into the MWS circuit. Switch Drops may be installed during rough-in or renovations.

Power Components
Cables designed to power to wall mounted or ceiling mounted fixtures.
Resources
Inspiration. Trends. Tools.

Get the Facts About MWS Article
Check out our articles in our Resource Center for more trends, information and educational tools.

Modular Wiring Systems Brochure
Learn more about MWS, the product line, and how this system will save you time and money.