Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

FP Panel

  • Ultra thin less than 2" height fits shallow plenums with room to spare
  • Models from less than 20W and High Lumen models up to 7000 lumens
  • HE models at 136 lumens per watt deliver up to 60% energy savings
  • Stock CCT in 80 CRI @ 3000K, 3500K, 4000K, 5000K and 90 CRI 3000K
  • Easy to install - wire and wire nuts included
  • Superior optics ensure long life, smooth corner to corner illumination
  • UNV 0-10V dimming standard driver with EM options
  • IP5X and CCEA rated version available
  • Pre-Installed Flex version available
FP Panel

FP Panel

Overview

The FPanel LED flat panel series provides premium performance and pleasing aesthetics. The luminaire is optimized for shallow plenum grid ceilings but may also be surface mounted and the 2x2 can be suspension mounted. Developed using the latest generation of solid-state components and electronic driver technologies, these LED panels are ideal for both new construction and renovation. The LED panel’s refined visual optics, superior acrylic light guide and integrated grid retention clips provide the features needed for installation, speed and flexibility. The FPanel LED flat panel lighting series is an excellent solution for commercial office spaces, schools, healthcare facilities and retail merchandising areas.

Resources

Stock Catalog Number (34)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?