- Matte white door provides access to drivers and LED from below
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | T-BAR Safety Earthquake Clips |
Product Details
Lamp Type | N/A |
UPC | 080083151509 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120-277V |
Wattage | 31.45W |
Product Weight | 0.2 |
Case Quantity | 50 |
Pallet Quantity | 6000 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |