- Latch-less design provides clean architectural look
- Corner to corner matte white paint after fab for refined finish
- Integrated sensor systems - occupancy, daylight and IoT connectivity
Metalux
24CZ2-45-UNV-L835-CD1-WAB-U
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | 2x4 Cruze ST, Standard, 4500 Lumens, Standard Efficacy, Ribbed Frosted Acrylic Lens, 120-277V, 80CRI, 3500K, 0-10V Driver, 1 Driver, WaveLinx LITE Wireless Integrated Sensor, Unit Pack |
Product Details
Lamp Type | LED |
UPC | 080083289899 |
Amperage Rating | 0.12A at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 35 W |
Product Weight | 27.0 |
Case Quantity | 1 |
Pallet Quantity | 13 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |