- Latch-less design provides clean architectural look
- Corner to corner matte white paint after fab for refined finish
- Designers delight - ribbed, smooth and round perforated lens options
- Dim to 1% with standard 0-10V controls, Lutron, Step and Dali options
- Integrated sensor systems - occupancy, daylight and IoT connectivity
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K, 5000K CCT
- High performance efficacy up to 138 lumens per watt
- Stock lumen options include WaveLinx / MTO packages up to 7500 lumens
Metalux
24CZ2-40HE-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | 2' X 4' LED TROFFER, 4000 Lumens,High Efficacy Lumens, 3500K, 120/277V Dim Driver |
Product Details
Lamp Type | LED |
UPC | 080083881444 |
Amperage Rating | .110 at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 30.6W |
Product Weight | 19.75 |
Case Quantity | 1 |
Pallet Quantity | 26 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |