Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

24CZ2-40-UNV-L840-CD1-U

  • Latch-less design provides clean architectural look
  • Corner to corner matte white paint after fab for refined finish
  • Designers delight - ribbed, smooth and round perforated lens options
  • Dim to 1% with standard 0-10V controls, Lutron, Step and Dali options
  • Integrated sensor systems - occupancy, daylight and IoT connectivity
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K, 5000K CCT
  • High performance efficacy up to 138 lumens per watt
  • Stock lumen options include WaveLinx / MTO packages up to 7500 lumens
24CZ2-40-UNV-L840-CD1-U

24CZ2-40-UNV-L840-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze ST
Description 2' X 4' LED TROFFER, 4000 Lumens, 4000K, 120/277V Dim Driver

Product Details

Lamp Type LED
UPC 080083881529
Amperage Rating .130 at 277V
Color Temperature Max 4000K
Mounting Recessed
Voltage Rating 120-277V
Wattage 36 W
Product Weight 19.75
Case Quantity 1
Pallet Quantity 30
Country of Origin MX
ARRA No
Dimensional Data 2'x4'

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?