Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

24CZ2-40-UNV-L835-CD1-WAB-U

  • Latch-less design provides clean architectural look
24CZ2-40-UNV-L835-CD1-WAB-U

24CZ2-40-UNV-L835-CD1-WAB-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze ST
Description Troffer, 2x4 Cruze ST, 4000 Lumens, Universal Voltage 120-277V, 80CRI, 3500K, 0-10V Driver (10%-100% Dimming), 1 DriverWaveLinx Lite Wireless Integrated Sensor, Unit Pack

Product Details

Lamp Type LED
UPC 080083251216
Amperage Rating 0.10A at 277V
Color Temperature Max 3500K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 30.4 W
Product Weight 27.0
Case Quantity 1
Pallet Quantity 13
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?