- Latch-less design provides clean architectural look
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | 2x4 Cruze ST, Standard, 3000 Lumens, Stndard Efficacy, Ribbed Frosted Acrylic Lens, 120-277V, 80CRI, 3500K, 0-10V Driver (10%-100% Dimming), 1 Driver, No sensor, Unit Pack. |
Product Details
Lamp Type | LED |
UPC | 080083881369 |
Amperage Rating | 0.08A at 277V |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 22.4 W |
Product Weight | 19.75 |
Case Quantity | 1 |
Pallet Quantity | 26 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |