Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

22CZ2-44-UNV-L835-CD1-U

  • Latch-less design provides clean architectural look
22CZ2-44-UNV-L835-CD1-U

22CZ2-44-UNV-L835-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze ST
Description LED, 2'x2' Cruze ST, Ribbed Frosted Acrylic Lens, 4400 Lumens, 80 CRI, 3500K, UNV 0-10V Dimming to 5 pct

Product Details

Lamp Type LED
UPC 080083881321
Amperage Rating 0.15A at 277V
Color Temperature Max 3500K
Mounting Recessed
Voltage Rating 120/277V
Wattage 42.7W
Product Weight 12.5
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?