- Latch-less design provides clean architectural look
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | 2x2, Center Basket Troffer, 3280 Lumens, 3500K |
Product Details
Lamp Type | LED |
UPC | 080083881185 |
Amperage Rating | .094 at 277V |
Color Temperature Max | 3500K |
Mounting | Troffer |
Voltage Rating | 120/277V |
Wattage | 26 W |
Product Weight | 12.5 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |