Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

14CZ2-39-UNV-L840-CD1-U

  • Latch-less design provides clean architectural look
14CZ2-39-UNV-L840-CD1-U

14CZ2-39-UNV-L840-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze ST
Description LED, 1'x4' Cruze ST, Ribbed Frosted Acrylic Lens, 3900 Lumens, 80 CRI, 4000K, UNV 0-10V Dimming to 5pct

Product Details

Lamp Type LED
UPC 080083147335
Amperage Rating .125 at 277V
Color Temperature Max 4000K
Mounting Recessed
Voltage Rating 120/277V
Wattage 31.2W
Product Weight 14.45
Case Quantity 1
Pallet Quantity 32
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?