- Design friendly with (3) selectable color temperatures and (3) selectable lumen packages, accessible with an easy to experience toggle switch
- Selectable CCT in 3000K/3500K/4000K at 80+ CRI
- Selectable lumens in Low, Medium, and High from 2,700 to 6,500 lumens
- Up to 156 LPW for increased energy savings and reduced watts per square foot
- Ideal for replacing 2-4 lamp fluorescent troffers
- 0-10V dimming with 120-277V (UNV) standard
- Suitable for recessed, surface, or suspension mounting
- DLC Compliant and UL Damp rated with a 5 year warranty
- Latch-less design provides clean architectural look and feel
- Curved and square lens for an upgraded look
Metalux
24CZSCT3-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | CZS Cruze Selectable Troffer |
Description | 2' x 4' Cruze ST Selectable |
Product Details
Lamp Type | LED |
UPC | 080083268481 |
Amperage Rating | 0.16A at 277V |
Color Temperature Max | 4000K |
Mounting | Troffer |
Voltage Rating | 120-277V |
Wattage | 47 W |
Product Weight | 17.8 |
Case Quantity | 1 |
Pallet Quantity | 9 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |