Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

CZS Cruze Selectable Troffer

  • Design friendly with (3) selectable color temperatures and (3) selectable lumen packages, accessible with an easy to experience toggle switch
  • Selectable CCT in 3000K/3500K/4000K at 80+ CRI
  • Selectable lumens in Low, Medium, and High from 2,700 to 6,500 lumens
  • Up to 156 LPW for increased energy savings and reduced watts per square foot
  • Ideal for replacing 2-4 lamp fluorescent troffers
  • 0-10V dimming with 120-277V (UNV) standard
  • Suitable for recessed, surface, or suspension mounting
  • DLC Compliant and UL Damp rated with a 5 year warranty
  • Latch-less design provides clean architectural look and feel
  • Curved and square lens for an upgraded look
CZS Cruze Selectable Troffer

CZS Cruze Selectable Troffer

Cooper Lighting Solutions Metalux CZS Cruze Selectable Troffer

The Cruze™ Selectable troffer offers selectable lumen output and color temperature with a simple, easy to access toggle switch. The latch-less design, matte white paint and multiple lens options deliver architectural appeal and specification rich features. This troffer is constructed with Cooper Lighting's latest selectable technology platform and delivers unprecedented design flexibility, energy savings, visual comfort, and aesthetics at an incredible value. The Cruze Selectable is an ideal choice for offices, schools, hospitals, and retail merchandising areas.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (2)

Looking to customize your product?

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
22CZSCT3-UNV
Lamp Type
LED
Mounting
Troffer
Voltage rating
120-277V
Wattage
31 W
Catalog number
24CZSCT3-UNV
Lamp Type
LED
Mounting
Troffer
Voltage rating
120-277V
Wattage
47 W

FAQs

Where are CCT and lumen switches located?

The switches are thoughtfully located on the driver box above the T-grid for easy access before and after installation.

Does the Cruze Selectable come in all the form factors?

Yes, CZS comes in 2x2, 2x4, and 1x4 options.

Is CZS based on Cruze ST or Cruze SB housing design?

CZS is designed using the Cruze ST housing design for a visually appealing latch-less look.

Is CZS configurable?

Yes, while we have high runner stock skus, CZS can also be configured to add emergency battery packs, sensors, and more.

Want to purchase this product?

Interested in email updates?

Need more information?