- Ideal for replacing single or two lamp fluorescent strips
- Superior performance with lumens up to 8800 lumen and 118 lm/W
- Unique single or dual lens tube design
- Full length and standard width die formed channel: 1.8" and 3.5"
- DLC®, 5-year warranty
- Universal 120-277V input, non-dimming driver
- Available in 2ft, 4ft and 8ft sizes; surface, chain, or toggle mount
- Mount by itself or in continuous row using included aligner
- Tool-free driver access for easy installation from below
Metalux
8ST2L8040R
Specifications
Product Description
Brand Name | Metalux |
Family | ST Series |
Description | 8' Linear LED Striplight, Dual Lens, 8200 Lumen, 4000K, UNV NO-DIM |
Product Details
Lamp Type | LED |
UPC | 080083838202 |
Amperage Rating | .256 at 277V |
Color Temperature Max | 4000K |
Mounting | Ceiling/Surface Mount |
Voltage Rating | 120/277V |
Wattage | 78 W |
Product Weight | 9.79 |
Case Quantity | 6 |
Pallet Quantity | 90 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |