- 0-10V dimming available for 4000K, double lens 2ft, 4ft and 8ft stock
- ST2 CCT Selectable (3500, 4000, 5000K) available for greater project flexibility
- Ideal for replacing single or two lamp fluorescent strips
- DLC® compliant, 5-year warranty
- Superior performance with lumens up to 9400 lumen and 123 lm/W
- Unique single or double lens tube design
- Universal 120-277V input, non-dimming driver option also available
- Available in 2ft, 4ft and 8ft sizes, surface, chain, or toggle mount
- Mount by itself or in continuous row using included aligner
Metalux
2ST2L20SC3
Specifications
Product Description
Brand Name | Metalux |
Family | ST Series |
Description | Dimming and CCT selectable LED Striplight, 3500-5000K CCT, 80 CRI, 120/277V, 2320 lumens, 2ft |
Product Details
Lamp Type | LED |
UPC | 080083241569 |
Amperage Rating | 0.075 @ 277V |
Color Temperature Max | 5000K |
Mounting | Surface/Suspended |
Voltage Rating | 120/277V |
Wattage | 19W |
Product Weight | 2.57 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |