Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

ST Series

  • 0-10V dimming available for 4000K, double lens 2ft, 4ft and 8ft stock
  • ST2 CCT Selectable (3500, 4000, 5000K) available for greater project flexibility
  • Ideal for replacing single or two lamp fluorescent strips
  • DLC® compliant, 5-year warranty
  • Superior performance with lumens up to 9400 lumen and 123 lm/W
  • Unique single or double lens tube design
  • Universal 120-277V input, non-dimming driver option also available
  • Available in 2ft, 4ft and 8ft sizes, surface, chain, or toggle mount
  • Mount by itself or in continuous row using included aligner
ST Series

ST Series

Overview

The DLC listed ST LED strip now features 0-10V dimming and CCT select. Use the ST to replace fluorescent strip lights for increased energy savings and utility rebates. The ST comes with a continuous row mount aligner, tool-less channel cover, universal voltage driver, CCT select or dedicated 4000K options and a five-year warranty. These construction features make the ST a combination of quality, performance, and value that helps make ordering, installing and saving energy the top focus of any stock or project business.

Resources

Stock Catalog Number (8)

Want to purchase this product?

Interested in email updates?

Need more information?