Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

CGTX Configurable Panel

  • Minimalist design yet highly configurable
  • Visually comfortable uniform illumination
  • Variety of integrated controls and emergency options in all sizes
  • High lumen output capability up to 10,000 lumens
  • High performance efficacy up to 137 lumens per watt
  • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
  • 0-10V dimming to 10% standard, 1% dimming available
  • Flexible – recessed, drywall, and surface mount
  • Options to meet Buy American & other domestic preference requirements
CGTX Configurable Panel

CGTX Configurable Panel

Flexible. Reliable. Connected.

The CGTX series is a fully configurable LED panel designed for today’s world of increasingly complex lighting and control needs. CGTX offers comprehensive solutions including integrated controls, emergency, high lumen output, 90+ CRI and 1% dimming options. Its low profile back-lit design ensures uniform illumination that fits shallow plenums with room to spare. The CGTX is part of the robust CGT family series and ideal for schools, offices, general healthcare, and other commercial spaces.

Resources

Stock Catalog Number (3)

Looking to customize your product?

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?