- UHBS Adapter HUB-3/4NPS
Specifications
Product Description
Brand Name | Metalux |
Family | UHBS Selectable High Bay |
Description | UHBS Adapter HUB-3/4NPS |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083259830 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.14 |
Case Quantity | 80 |
Pallet Quantity | 5760 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |