- Superior performance: Up to 36,000 lumens and 166 lm/W
- Standard CCT (4000/5000K) and Lumen select for greater flexibility
- Two sizes in stock: 13" - 12/16/18,500 and 16" - 24/30/36,000 lumen
- Multi-volt 120 thru 347V input, 0-10V dimming driver
- Add sensor using plug and play sensor-ready connection port
- Mono point installation – hook included
- Medium distribution IK08 rated lens
- UL wet location and IP65 listed
- NEMA 4X, and DLC qualified
- 5-year limited warranty
Metalux
UHBS-1218-MV-L84050-BLK
Specifications
Product Description
Brand Name | Metalux |
Family | UHBS Selectable High Bay |
Description | Round, Die Cast, MD Distr., Selectable CCT/Lumens, 120-347V, Black Housing |
Product Details
Lamp Type | LED |
UPC | 080083272341 |
Amperage Rating | 0.7-1.025A (120V) 0.24-.35A (347V) |
Color Temperature Max | 5000K |
Mounting | High Bay/Suspension |
Voltage Rating | 120-347V |
Wattage | 84W/103W/123W |
Product Weight | 9.4 |
Case Quantity | 1 |
Pallet Quantity | 45 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |